MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Front-side insulating barrier, for frame size 125-250A

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeISOLATION BARRIER

Product Dimensions & Weight

Height (mm)100
Depth (mm)59,5

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)25
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO