MITSUBISHI ELECTRIC Changes for the Better

Rear terminal cover. NF125,160,250-xxx 2 or 3P (W105)

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeTERMINAL COVER

Product Dimensions & Weight

Depth (mm)6.5
Weight (kg)0.05
Width (mm)105
Height (mm)65.5

Conformity

CENOT IN SCOPE
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)4
Steel (g)0
Glass (g)0
Other plastic (g)0.1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO