MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Terminal cover.rear connection, 3pole, NF/DSN 400AF, 630AF

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeTERMINAL COVER

Product Dimensions & Weight

Width (mm)140
Height (mm)42
Depth (mm)99,5

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)147,2
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO