MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Closing coil; DC 24 - 48V

FA-ACB: Electrical Option

TypeCLOSING COIL

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)240
Other paper (g)0
Aluminum (g)0
Steel (g)4
Styrofoam (g)0
Other plastic (g)0,2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO