Series | AE-SW SERIES |
---|---|
Type | CELL SWITCH |
Weight (kg) | 0.076 |
---|
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 87 |
Steel (g) | 4 |
Glass (g) | 0 |
Other plastic (g) | 0.2 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |