Type | CRADLE |
---|
Weight (kg) | 26 |
---|
CE | COMPLIANT |
---|
Cardboard (g) | 3000 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 348 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 7500 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |