MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Cradle with horizontal connections for AE3200-SW 3 poles

FA-ACB: Mechanical Option

TypeCRADLE

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)3400
Other paper (g)0
Aluminum (g)0
Steel (g)348
Styrofoam (g)0
Other plastic (g)0
Wood (g)9600
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO