MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Current transformer and sensor coil 1250A (Set for 1 pole) for AE1250-SS

FA-ACB: Electrical Option

TypeCURRENT TRANSFORMER

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)80
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO