MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Cylinder lock with key No. (#R503)

FA-ACB: Mechanical Option

TypeINTERLOCK DEVICE

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)87
Other paper (g)0
Aluminum (g)0
Steel (g)4
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO