MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Extension module for display and interface function

FA-ACB: Electrical Option

TypeEXTENSION UNIT

Product Dimensions & Weight

Weight (kg)0,25

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)183,8
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO