MITSUBISHI ELECTRIC Changes for the Better

Rotary handle.2/3/4-pole, NF/DSN800

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeROTARY HANDLE

Product Dimensions & Weight

Depth (mm)224
Width (mm)150
Height (mm)150

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)310
Steel (g)0
Glass (g)0
Other plastic (g)0.1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO