Series | WS SERIES - ACCESSORIES |
---|---|
Type | ROTARY HANDLE |
Depth (mm) | 224 |
---|---|
Width (mm) | 150 |
Height (mm) | 150 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 311.3 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |