MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Rotary handle.2/3-pole, NF/DSN1000, 1250, 1600

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeROTARY HANDLE

Product Dimensions & Weight

Width (mm)150
Height (mm)150

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)215
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO