MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Front terminal adapter set for AE1000-SW - 1600-SW 3-pole drawout type (6 pcs.)

FA-ACB: Mechanical Option

TypeFRONT TERMINAL ADAPTER

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)300
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO