MITSUBISHI ELECTRIC Changes for the Better

G1-W

Material number 168558
Optional setting module for ground fault protection

FA-ACB: Electrical Option

SeriesAE-SW SERIES
TypeOPTIONAL SETTING MODULE

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 71868-10-5, 119313-12-1, 119344-86-4
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO