MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Handle lock device fix type. OFF lock. For W75 and W90 2-pole.

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeHANDLE LOCK DEVICE

Product Dimensions & Weight

Width (mm)50
Height (mm)75
Depth (mm)36

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)44,9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO