CS
EN
EN
Czech
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Low-voltage Circuit Breakers
M4-A400
Low-voltage Circuit Breakers
Air Circuit Breakers
Molded Case Circuit Breakers
Earth Leakage Circuit Breakers
Modular Din Rail Components
Molded Case Circuit Breakers for DC circuit (up to 1000VDC)
UL 489 Listed Circuit Breakers
Circuit Breakers for Use in Particular Applications
MCB Domestic Use
Accessories and Related Components
M4-A400
Material number 226689
AC 380-400V 50Hz, 440-460V 60Hz, right side mounting, max. 1 pc. per Breaker
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
DOWNLOADS
FA-MCCB: Mechanical Option
Series
M4 SERIES
Type
SHUNT RELEASE
Conformity
CE
COMPLIANT
EAC
NON-COMPLIANT
Environmental
REACH Limit Exceeded
NO
RoHS Compliance
COMPLIANT
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
All Accessories
M4-A400