Czech Republic
Home
Solutions
Solutions
Solutions Top
Industries
Automotive
Lithium-Ion Battery
Food & Beverage / CPG
Life Science
Power Industry
Water / Wastewater
Manufacturing
Material handling
Packaging
Data Center
Aggregates
Machine Building
Competencies
Cloud computing
Energy Systems
Safety
Smart Condition Monitoring
Digital Manufacturing
Digital Manufacturing Top
Digitalisation concept
Smart manufacturing approach
Digital manufacturing at work
Products
Products
Products Top
Edge Computing Products
Edge Computing Products Top
Industrial Computer MELIPC
Edge Computing Software
Controllers
Controllers Top
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
Drive Products Top
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Visualization Top
Human-Machine Interfaces (HMIs) - GOT
ICONICS Solutions Suite
SCADA (MAPS)
Industrial PC
Robots
Robots Top
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Power Distribution Products Top
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Monitoring Products Top
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Medium-voltage Power Distribution Products Top
Protection Relays - MEprotect
Processing Machines
Processing Machines Top
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors
Contact Image Sensors Top
Line Scan Bar
Software Solutions
Software Solutions Top
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
Energy saving support software - EcoAdviser
Software Solutions
Silverline
Silverline Top
Transition guidelines
Silverline products
Quality News
Quality News Top
Quality News
Service
Service
Service Top
FA Integrated Selection Tool
3 Year Warranty
Regulations
Regulations Top
EC Declaration of Conformity
Cyber security
Support
Support
Support Top
Technical support
Training
Educational programme
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
References
Newsletter
White papers
Podcasts
Blog
CS
EN
EN
Czech
English
About Us
Inquiries
MyMitsubishi
Home
Solutions
Solutions
Solutions Top
Industries
Automotive
Lithium-Ion Battery
Food & Beverage / CPG
Life Science
Power Industry
Water / Wastewater
Manufacturing
Material handling
Packaging
Data Center
Aggregates
Machine Building
Competencies
Cloud computing
Energy Systems
Safety
Smart Condition Monitoring
Digital Manufacturing
Digital Manufacturing Top
Digitalisation concept
Smart manufacturing approach
Digital manufacturing at work
Products
Products
Products Top
Edge Computing Products
Edge Computing Products Top
Industrial Computer MELIPC
Edge Computing Software
Controllers
Controllers Top
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
Drive Products Top
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Visualization Top
Human-Machine Interfaces (HMIs) - GOT
ICONICS Solutions Suite
SCADA (MAPS)
Industrial PC
Robots
Robots Top
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Power Distribution Products Top
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Monitoring Products Top
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Medium-voltage Power Distribution Products Top
Protection Relays - MEprotect
Processing Machines
Processing Machines Top
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors
Contact Image Sensors Top
Line Scan Bar
Software Solutions
Software Solutions Top
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
Energy saving support software - EcoAdviser
Software Solutions
Silverline
Silverline Top
Transition guidelines
Silverline products
Quality News
Quality News Top
Quality News
Service
Service
Service Top
FA Integrated Selection Tool
3 Year Warranty
Regulations
Regulations Top
EC Declaration of Conformity
Cyber security
Support
Support
Support Top
Technical support
Training
Educational programme
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
References
Newsletter
White papers
Podcasts
Blog
Products
MBB 854-16 1P
All Accessories
Air Circuit Breakers
Molded Case Circuit Breakers
Earth Leakage Circuit Breakers
Modular Din Rail Components
Molded Case Circuit Breakers for DC circuit (up to 1000VDC)
UL 489 Listed Circuit Breakers
Circuit Breakers for Use in Particular Applications
MCB Domestic Use
Accessories and Related Components
General categories
All Air Circuit Breakers
All Miniature Circuit Breakers
All Moulded-Case Circuit Breakers
All Earth Leakage Circuit Breakers
All Accessories
MTL; 1-phase; Pin; 16mm²; K-Design; 57mod; 17.8mm; 1000mm
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
DOWNLOADS
FA-MCCB: Mechanical Option
Series
MBB SERIES
Type
ONE-POLE BUSBAR
Conformity
CE
COMPLIANT
EAC
NON-COMPLIANT
UKCA
NOT IN SCOPE
Environmental
RoHS Compliance
COMPLIANT
Dangerous Goods Class
NO
WEEE
NOT IN SCOPE
Dangerous Goods Identifier
NO
Contact us
Newsletter
Service
Downloads
Home
Products
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
All Accessories
MBB 854-16 1P