MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Motor charging device; AC/DC 200 - 250V

FA-ACB: Electrical Option

TypeMOTOR CHARGING DEVICE

Product Dimensions & Weight

Weight (kg)1,5

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)265
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO