MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Motor operated spring charge device.AC 100-110V for NF/DSN 1000, 1250, 1600

FA-MCCB: Electrical Option

SeriesWS SERIES - ACCESSORIES
TypeSPRING CHARGED DEVICE

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)1240
Other paper (g)0
Aluminum (g)0
Steel (g)6
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO