MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

AC 240V for NF/DSN 400AF, 630AF

FA-MCCB: Electrical Option

SeriesWS SERIES - ACCESSORIES
TypeSPRING CHARGED DEVICE

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)281
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO