MITSUBISHI ELECTRIC Changes for the Better

Motor operated spring charge device.DC 48-60V, NF/DSN125, 160, 250

FA-MCCB: Electrical Option

SeriesWS SERIES - ACCESSORIES
TypeSPRING CHARGED DEVICE

Product Dimensions & Weight

Depth (mm)105
Weight (kg)1.36
Width (mm)105
Height (mm)165

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)60
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO