MITSUBISHI ELECTRIC Changes for the Better

Electrical operation device. Motor DC 48-60V for NV W90

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeSPRING CHARGED DEVICE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)60
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B