MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Mechanical interlock. For W75,W90 und W105; 2 und 3 poles. Panel mounting.

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeMECHANICAL INTERLOCK

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)23
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO