Type | MECHANICAL INTERLOCK |
---|
Weight (kg) | 1,5 |
---|
CE | COMPLIANT |
---|
Cardboard (g) | 200 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 4 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |