MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Mech.l interlock for 3-pole fixed breakers AE1000-SW - AE1600-SW, AE2000-SWA

FA-ACB: Mechanical Option

TypeMECHANICAL INTERLOCK

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)250
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO