MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Current transformer for neutral pole; 4000A

FA-ACB: Electrical Option

TypeNEUTRAL CURRENT TRANSFORMER

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)240
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO