MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Terminal Cover for Plug-In. (W75, 3P)

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeTERMINAL COVER

Product Dimensions & Weight

Width (mm)75
Height (mm)65,5
Depth (mm)6,5

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)41,8
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO