Series | AE-SW SERIES |
---|---|
Type | INTERNAL POWER SUPPLY UNIT |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 71 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0.1 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 541-02-6, 556-67-2, 540-97-6 |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |