MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Power supply DC 100 - 240V with output contact

FA-ACB: Electrical Option

TypeINTERNAL POWER SUPPLY UNIT

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)75
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO