Czech Republic - Factory Automation
Czech
English
Worldwide
Search for solutions, products, documents...
Language
Czech
English
HOME
Products
Edge Computing Products
Industrial Computer MELIPC
Edge Computing Software
Controllers
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
AC Servos-MELSERVO
Inverters-FREQROL
Soft starters-MEsoftstart
Visualization
Human-Machine Interfaces (HMIs) - GOT
ICONICS Solutions Suite
SCADA (MAPS)
Industrial PC
Robots
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Protection Relays - MEprotect
Processing Machines
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors
AX3
CX
MX
CXL
DXL
Software Solutions
Silverline
Ans/QNAS > iQ Platform
GOT1000 > GOT2000
FR-F700 / FR-A700 > FR-F800 / FR-A800
FX1 / FX2 > FX3
RH-SDH > RH-FR
RV-SD > RV-FR
RP-ADH > MEFA robots
MR-J3 > MR-J4
Solutions
Service
Support
News Center
About Us
MyMitsubishi
Worldwide
Language
Czech
English
HOME
Products
Edge Computing Products
Industrial Computer MELIPC
Edge Computing Software
Controllers
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
AC Servos-MELSERVO
Inverters-FREQROL
Soft starters-MEsoftstart
Visualization
Human-Machine Interfaces (HMIs) - GOT
ICONICS Solutions Suite
SCADA (MAPS)
Industrial PC
Robots
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Protection Relays - MEprotect
Processing Machines
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors
AX3
CX
MX
CXL
DXL
Software Solutions
Silverline
Ans/QNAS > iQ Platform
GOT1000 > GOT2000
FR-F700 / FR-A700 > FR-F800 / FR-A800
FX1 / FX2 > FX3
RH-SDH > RH-FR
RV-SD > RV-FR
RP-ADH > MEFA robots
MR-J3 > MR-J4
Solutions
Service
Support
News Center
About Us
MyMitsubishi
Worldwide
HOME
Products
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
All Accessories
SBC-1-W
Register
Login
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Air Circuit Breakers
Molded Case Circuit Breakers
Earth Leakage Circuit Breakers
Miniature Circuit Breakers
Molded Case Circuit Breakers for DC circuit (up to 1000VDC)
UL 489 Listed Circuit Breakers
Circuit Breakers for Use in Particular Applications
Accessories and Related Components
Contactors and Motor Starters
SBC-1-W
Shorting b-contact for 1 NC Auxiliary switch (mountable at cradle)
Visit our E-Shop
TECHNICAL INFORMATION
ADDITIONAL INFORMATION
ENVIRONMENTAL
Conformity
CE
COMPLIANT
Product Packaging
Cardboard (g)
50
Other paper (g)
0
Aluminum (g)
0
Steel (g)
0
Styrofoam (g)
0
Other plastic (g)
0
Glass (g)
0
Others (g)
0
Environmental
REACH Limit Exceeded
NO
Dangerous Goods Regulations
NO
RoHS Compliance
COMPLIANT
WEEE
B2B
Inquiries
Contact Us
Mail
Help
Newsletter
Service
Catalogues
Manuals
Movies
CAD
e-shop
Download
Mercor – Protecting Warsaw Metro from fire emergencies
Customer Reference
Page top
Imprint
Cookies
Terms of use
Privacy Policy
Personal data inquiry form
Copyright Mitsubishi Electric Corporation. All Rights Reserved.