MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Shorting b-contact for 2 NC Auxiliary switch (mountable at cradle)

FA-ACB: Electrical Option

TypeSHORTING C-CONTACT

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)38
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO