MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Solderless terminal. 25 - 70mm², for W90, 3-pole

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeSOLDERLESS TERMINAL

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)8,3
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B