MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Rear connection. For NF-SV W105 4-pole.

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeREAR STUD

Conformity

CENOT IN SCOPE
EACCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)34,7
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO