MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Rear stud. 3pole, NF/DSN 630AF

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeREAR STUD

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)182,7
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1303-86-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO