MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Terminal cover - small. For W105 3-pole.

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeSMALL TERMINAL COVER

Product Dimensions & Weight

Width (mm)105
Height (mm)6,5
Depth (mm)65,5

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)16
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO