MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Controller; AC 200 - 240V Inst. trip (Time delay adj.), b-contact

FA-ACB: Electrical Option

TypeUNDERVOLTAGE TRIP DEVICE

Product Dimensions & Weight

Weight (kg)0,5

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)4
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO