MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Controller; AC 380 - 460V Inst. trip (Time delay adj.), a-contact

FA-ACB: Electrical Option

SeriesAE-SW SERIES
TypeUNDERVOLTAGE TRIP DEVICE

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)300
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO