MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Controller; DC 48V Inst. trip (Time delay adj.), b-contact

FA-ACB: Electrical Option

TypeUNDERVOLTAGE TRIP DEVICE

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)210,7
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO