MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Mounting base unit for S-T10, S-T12 and S-T20

FA-MCCB: Mechanical Option

SeriesMMP-T SERIES
TypeMOUNTING BASE UNIT

Product Dimensions & Weight

Width (mm)45
Height (mm)208
Depth (mm)125
Weight (kg)0,1

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0,0
Other paper (g)14,6
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO