MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Line side terminal adapter kit

FA-MCCB: Mechanical Option

SeriesMMP-T SERIES
TypeTERMINAL ADAPTER KIT

Product Dimensions & Weight

Depth (mm)55
Weight (kg)0,02
Width (mm)45
Height (mm)36

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)2,7
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO