MITSUBISHI ELECTRIC Changes for the Better

UT-MAX 1A

Material number 288455
Auxiliary contact unit 1 x NO

FA-MCCB: Electrical Option

SeriesMMP-T SERIES
TypeAUXILIARY CONTACT

Product Dimensions & Weight

Depth (mm)91
Weight (kg)0.044
Width (mm)45
Height (mm)110

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)1
Wood (g)0
Other paper (g)2

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO