MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Connection conductor unit up to SD-T20

FA-MCCB: Mechanical Option

SeriesMS-T SERIES
TypeCONNECTION CODUCTOR

Product Dimensions & Weight

Width (mm)45
Height (mm)208
Depth (mm)116
Weight (kg)0,05

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B