MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Connection conductor unit for S-T32

FA-MCCB: Mechanical Option

SeriesMMP-T SERIES
TypeCONNECTION CODUCTOR

Product Dimensions & Weight

Width (mm)45
Height (mm)191
Depth (mm)96
Weight (kg)0,05

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)13
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO