MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Jointig block unit for S-T10

FA-MCCB: Mechanical Option

SeriesMMP-T SERIES
TypeJOINTIG BLOCK UNIT

Product Dimensions & Weight

Width (mm)25,6
Height (mm)25,6
Depth (mm)14
Weight (kg)0,01

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0,0
Other paper (g)1,4
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO