MITSUBISHI ELECTRIC Changes for the Better

UVTSA250-05SVRS

Material number 267600
Undervoltage Tripping Device; AC 200-250V;30 to 250A frames;Right pole; with SLT

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeUNDERVOLTAGE TRIPPING DEVICE

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)25
Steel (g)0
Glass (g)0
Other plastic (g)0.1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 127-19-5, 540-97-6, 541-02-6, 7439-92-1, 556-67-2
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO