MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Under voltage trip. AC 250/450/550V, 0,1/0,3/0,5 s, Synch, Right 4P, Terminal.

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeUNDERVOLTAGE TRIPPING DEVICE

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)60
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B