Series | WS SERIES - ACCESSORIES |
---|---|
Type | UNDERVOLTAGE TRIPPING DEVICE |
Depth (mm) | 55 |
---|---|
Weight (kg) | 0.268 |
Width (mm) | 24 |
Height (mm) | 110 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 25 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 3896-11-5, 540-97-6, 541-02-6, 556-67-2 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |