MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Door coupling. For 2 and 3-pole switches NF50/NV50

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeV-TYPE OPERATING HANDLE

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)40
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO