MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

V-handle. For 3 and 4-pole Breaker NF/DSN 125AF fix. Handle red/yellow.

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeV-TYPE OPERATING HANDLE

Product Dimensions & Weight

Width (mm)90
Height (mm)90
Depth (mm)179
Weight (kg)0,5

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)80
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO